Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 56.703.8955.0 |
|---|---|
| article description | earth terminal WKFN 2,5 E/SL/35 |
| EAN | 4015573718500 |
| order unit | 100 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 355 mm |
|---|---|
| width packed | 140 mm |
| height packed | 55 mm |
| gross weight packed | 1460 g |
| net weight single part | 14 g |
| volume packed | 2734 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
To overview