Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.710.9053.0 |
---|---|
Article description | Earth terminal WKF 10SL/35 |
EAN | 4015573501690 |
Order Unit | 50 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Packaging dimensions
Length packed | 271 mm |
---|---|
Width packed | 154 mm |
Height packed | 58 mm |
Gross weight packed | 1650 g |
Net weight single part | 31.4 g |
Volume packed | 2421 ccm |