Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.110.1555.0 |
---|---|
article description | earth disconnect terminal 9760 U/8 TKE 220 V/V0 |
EAN | 4015573603189 |
order unit | 25 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 318 mm |
---|---|
width packed | 125 mm |
height packed | 60 mm |
gross weight packed | 1367 g |
net weight single part | 51.48 g |
volume packed | 2385 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |