fordeler GST18I3V 3P1 F V SW
Vare nummer 92.030.4853.1
GST18I3 3-pol Fordelerblok m. flange 250V/20A 1I/3O m. flange sort
No longer available!
Produkt startside
Tekniske data
Downloads
Tilbehør
Fits with
Datablad
Array
92.030.4853.1 | |
fordeler GST18I3V 3P1 F V SW | |
EAN | 4015573437210 |
Ordre enhed | 100 St |
DE | |
85366990 |
Emballagens dimensioner
343 mm | |
204 mm | |
165 mm | |
3565 g | |
31,9 g | |
11546 ccm | |
pap | |
100 St |
Eldas Number
157861208