Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 57.504.3755.0 |
---|---|
Article description | Distribution terminal WK 4 3-6 S 1K / U / V0 |
EAN | 4015573554566 |
Order Unit | 100 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 251 mm |
---|---|
Width packed | 124 mm |
Height packed | 56 mm |
Gross weight packed | 892 g |
Net weight single part | 8.26 g |
Volume packed | 1742.944 ccm |