Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.504.4555.0 |
---|---|
article description | disconnect terminal WK 4 TKG-TRST / U/V0 |
EAN | 4015573541719 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 317 mm |
---|---|
width packed | 160 mm |
height packed | 53 mm |
gross weight packed | 1345 g |
net weight single part | 12.119 g |
volume packed | 2688.16 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |