Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z6.563.6553.0 |
---|---|
article description | cable end cap podis 5G16 |
EAN | 4049088481376 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85472000 |
packaging dimensions
length packed | 259 mm |
---|---|
width packed | 130 mm |
height packed | 81 mm |
gross weight packed | 900 g |
net weight single part | 39 g |
volume packed | 2727 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |
Eldas Number
120905039