cable assembly RST25I5KSBS 6HO 20BG03
Art.No. 96.85A.2060.3
RST25i5 connecting cable, female - male, number of poles 5, rated voltage 250 V,rated current acc. IEC61535 25 A, operating current up to 32 A acc. VDE / IEC 61984 acc. to derating curve, cable type H05Z1Z1-F, total length 2 m, nominal cross section conductor 6 mm², color of coding/ contact carrier concrete grey
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.85A.2060.3 |
---|---|
article description | cable assembly RST25I5KSBS 6HO 20BG03 |
EAN | 4049088641145 |
order unit | 5 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 1416 g |
volume packed | 0 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |