cable assembly GST08I2-S 75H 05WS
Articlenr. 90.230.0544.2
gesis® MICRO connection cable, male - free end, number of poles 2, rated voltage 250 V, rated current 2.5 A, cable type H03Z1Z1H2-F, fire class Eca, total length 0.5 m, nominal cross section conductor 0.75 mm², color of coding/ contact carrier white
Price
![](/static/com.wieland.context.default/img/spinner.gif)
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 90.230.0544.2 |
---|---|
article description | cable assembly GST08I2-S 75H 05WS |
EAN | 4049088365942 |
order unit | 100 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 386 mm |
---|---|
width packed | 280 mm |
height packed | 210 mm |
gross weight packed | 1850 g |
net weight single part | 17.8 g |
volume packed | 22696.8 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |