Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.400.9000.0 |
---|---|
article description | accessories transponder switches STS-CON-TER |
EAN | 4049088361739 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 180 mm |
---|---|
width packed | 140 mm |
height packed | 10 mm |
gross weight packed | 9.75 g |
net weight single part | 5.62 g |
volume packed | 252 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |