Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 81.020.0025.0 |
---|---|
article description | timer relay flare TIME FM6-2 230V |
EAN | 4049088384844 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 120 mm |
---|---|
width packed | 85 mm |
height packed | 80 mm |
gross weight packed | 265.8 g |
net weight single part | 220.4 g |
volume packed | 816 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |