Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.030.6953.1 |
---|---|
article description | distributor GST18I3V 3P1 B V SW |
EAN | 4049088350733 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 175 mm |
---|---|
width packed | 140 mm |
height packed | 90 mm |
gross weight packed | 779.1 g |
net weight single part | 35.99 g |
volume packed | 2205 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |
Eldas Number
157800238