Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 91.030.6053.1 |
---|---|
article description | distributor GST15I3V 2P1H W SW |
EAN | 4049088018657 |
order unit | 100 piece(s) |
country of origin | RS |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 1235.8 g |
net weight single part | 11.328 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |