Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 93.016.0053.0 |
---|---|
article description | connector ST16/2 BS WS |
EAN | 4015573357402 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 178 mm |
---|---|
width packed | 109 mm |
height packed | 49 mm |
gross weight packed | 456.1 g |
net weight single part | 4.561 g |
volume packed | 950.698 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
157862508