connector RST20I5C S1 YR1 V GL
Art.No. 96.154.0053.0
RST20i5 connector (90° angled), 5 pole, male, for crimp contacts, application 250/400V with PE, 20A, for cable diameters 6-10mm, coding color light grey, color of housing light grey
Not yet available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.154.0053.0 |
---|---|
article description | connector RST20I5C S1 YR1 V GL |
EAN | 4049644012402 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |