Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.652.0028.0 |
---|---|
article description | multiple Socket Outlet WSDL 1-3 SW |
EAN | 4049088033551 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 310 mm |
---|---|
width packed | 275 mm |
height packed | 225 mm |
gross weight packed | 6298.1 g |
net weight single part | 243.3 g |
volume packed | 19181.25 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |