Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z2.803.5310.0 |
---|---|
article description | shield connection terminal WST 32 / D |
EAN | 4049088252884 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 160 mm |
height packed | 40 mm |
gross weight packed | 956.55 g |
net weight single part | 95.1 g |
volume packed | 1536 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |