Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z2.803.6110.0 |
---|---|
article description | shield connection terminal WST 13,5 / TS 35 |
EAN | 4049088253300 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 180 mm |
---|---|
width packed | 120 mm |
height packed | 60 mm |
gross weight packed | 360.6 g |
net weight single part | 35.7 g |
volume packed | 1296 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |