switched-mode power supply WIPOS P1 24-5
Articlenr. 81.000.6130.0
wipos switched-mode power supply, nominal voltage: 24 V DC / 5A (setting range 22,5-28,5 V DC), sustained short-circuit protection, input voltage range: 115 V AC / 230 V AC, 210-370 V DC, single phase, W x H x D: 63,2 × 123,6 × 123,6 mm
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 81.000.6130.0 |
---|---|
article description | switched-mode power supply WIPOS P1 24-5 |
EAN | 4049088037467 |
order unit | 1 piece(s) |
country of origin | TW |
customs tariff number | 85044083 |
packaging dimensions
length packed | 125 mm |
---|---|
width packed | 64 mm |
height packed | 124 mm |
gross weight packed | 1014.8 g |
net weight single part | 920 g |
volume packed | 992 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |