Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.050.2453.0 |
---|---|
article description | distributor GST18I5VN2P1N V PB |
EAN | 4049088098116 |
order unit | 50 piece(s) |
country of origin | RS |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 3607.85 g |
net weight single part | 68.157 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |
Eldas Number
157862818