Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.542.1050.0 |
---|---|
article description | light curtain SLC-4TR20-1050 |
EAN | 4049088201776 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365019 |
packaging dimensions
length packed | 1280 mm |
---|---|
width packed | 170 mm |
height packed | 70 mm |
gross weight packed | 1750 g |
net weight single part | 1150 g |
volume packed | 15232 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |