PCB pin header 8513 S / 3 G OB THR
Articlenr. 25.646.0308.0
PCB pin header with pin header, connection method depends on used socket part , 3 poles, with solder pin (1.5mm, tin plated), pitch: 3.5 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.646.0308.0 |
---|---|
article description | PCB pin header 8513 S / 3 G OB THR |
EAN | 4049644014277 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 98 mm |
height packed | 45 mm |
gross weight packed | 86 g |
net weight single part | 0.68 g |
volume packed | 348 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |