21377

PCB connector 8513 BFK / 3 TOP OB

Articlenr. 25.630.3353.0

PCB female connector with tension spring connection, 3 poles, max. cross section: 1.5 mm², pitch: 3.5 mm, type of packing: carton, color: grey

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number25.630.3353.0
article description PCB connector 8513 BFK / 3 TOP OB
EAN4015573552296
order unit100 piece(s)
country of originDE
customs tariff number85366990

packaging dimensions

length packed104 mm
width packed89 mm
height packed67 mm
gross weight packed215 g
net weight single part2.027 g
volume packed620 ccm
packaging cardboard
packaging quantity100 piece(s)

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others