Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.600.2553.0 |
---|---|
article description | pluggable PCB Terminal 8142 / 5 |
EAN | 4015573203068 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 68 mm |
height packed | 68 mm |
gross weight packed | 301.4 g |
net weight single part | 5.46 g |
volume packed | 481 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |