Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.630.3253.0 |
---|---|
article description | PCB connector 8513 BFK / 2 TOP OB |
EAN | 4015573512030 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 105 mm |
---|---|
width packed | 58 mm |
height packed | 68 mm |
gross weight packed | 149.3 g |
net weight single part | 1.342 g |
volume packed | 414 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |