PCB connector 8213 BL / 3 G
Art.No. 25.342.0353.0
PCB female connector with pin header, connection method depends on usedsocket part , 3 poles, printed version, pitch: 5.08 mm, type of packing: carton, color: grey
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.342.0353.0 |
---|---|
article description | PCB connector 8213 BL / 3 G |
EAN | 4015573355569 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 142 mm |
---|---|
width packed | 80 mm |
height packed | 44 mm |
gross weight packed | 200 g |
net weight single part | 1 g |
volume packed | 500 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |