PCB connector 8113 BFK / 5 TOP
Articlenr. 25.820.0553.0
PCB female connector with tension spring connection, 5 poles, printed version, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.820.0553.0 |
---|---|
article description | PCB connector 8113 BFK / 5 TOP |
EAN | 4015573562103 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 138 mm |
---|---|
width packed | 96 mm |
height packed | 69 mm |
gross weight packed | 398.35 g |
net weight single part | 7.167 g |
volume packed | 914 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |