cable assembly GST08I2B- 75T 50GNO3
Articlenr. 90.210.5023.2
gesis® MICRO connection cable, female - free end, number of poles 2, rated voltage 50 V, rated current 6 A, cable type H03V2V2H2-F, fire class Eca, total length 5 m, nominal cross section conductor 0.75 mm², color of coding/ contact carrier green
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 90.210.5023.2 |
---|---|
article description | cable assembly GST08I2B- 75T 50GNO3 |
EAN | 4049088365751 |
order unit | 25 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 386 mm |
---|---|
width packed | 280 mm |
height packed | 210 mm |
gross weight packed | 4075 g |
net weight single part | 156 g |
volume packed | 22696.8 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |