Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 80.020.2001.0 |
---|---|
article description | solid state relay WRS-SSAC1-250V4A |
EAN | 4015573322530 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 140 mm |
---|---|
width packed | 89 mm |
height packed | 74 mm |
gross weight packed | 330 g |
net weight single part | 26.5 g |
volume packed | 922 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |