device connector RST20I5C S1 M91V SW
Art.No. 96.154.2253.1
RST® CLASSIC device connector, modular, angled 90°, M25, number of poles 5, model male, connection type crimp, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier black
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.154.2253.1 |
---|---|
article description | device connector RST20I5C S1 M91V SW |
EAN | 4015573933804 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 2835 g |
net weight single part | 24.5 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |