device connector GST18I3F B2 R V BR05
Art.No. 92.031.8458.0
gesis® CLASSIC device connector, snap-in, housing material thickness: 0.5 - 1.5 mm, number of poles 3, model female, connection type spring clamp connection, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier brown
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.031.8458.0 |
---|---|
article description | device connector GST18I3F B2 R V BR05 |
EAN | 4015573682252 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 1680 g |
net weight single part | 15.25 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
157861698