device for monitoring of safety-related circuits SNO4003K-C 115-120 VAC
Articlenr. R1.188.4000.0
Basic device, Single-channel control in supply circuit, automatic / manual reset with reset button monitoring, 3 NO contacts, 1 NC contact, AC 115-120 V 50-60Hz, push-in terminals pluggable
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.4000.0 |
---|---|
article description | device for monitoring of safety-related circuits SNO4003K-C 115-120 VAC |
EAN | 4049088206856 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 167 mm |
---|---|
width packed | 142 mm |
height packed | 32 mm |
gross weight packed | 270 g |
net weight single part | 268.2 g |
volume packed | 758 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |