device for monitoring of safety-related circuits SNO 4083KM-A 0,5s_ DC 24V
Articlenr. R1.188.3830.0
Base unit also for elevators EN 81-20/50 and heaters EN50156-1 single- channel or two-channel control, manual reset with reset switch monitoring, cross circuit monitoring, synchronous time 0.5s, 3 enabling current paths, 1 signalling output, DC 24 V, screw-terminals pluggable
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.3830.0 |
---|---|
article description | device for monitoring of safety-related circuits SNO 4083KM-A 0,5s_ DC 24V |
EAN | 4049088143601 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 126 mm |
---|---|
width packed | 102 mm |
height packed | 32 mm |
gross weight packed | 200 g |
net weight single part | 168 g |
volume packed | 411 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |