device for monitoring of safety-related circuits SNA4063KM-A AC/ DC 24V 50-60HZ (A)
Articlenr. R1.188.3290.0
Base unit for elevators EN 81-20/50, heaters EN 50156-1, light curtains, single-channel or two-channel control, reset monitoring, cross circuit monitoring, 3 enabling current paths, 1 signalling output, AC/DC 24 V 50-60Hz, screw-terminals pluggable
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.3290.0 |
---|---|
article description | device for monitoring of safety-related circuits SNA4063KM-A AC/ DC 24V 50-60HZ (A) |
EAN | 4046521306845 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 126 mm |
---|---|
width packed | 102 mm |
height packed | 32 mm |
gross weight packed | 205 g |
net weight single part | 199 g |
volume packed | 411 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |