device for monitoring of safety-related circuits SNA4043K-A AC 230V (A)
Articlenr. R1.188.1840.0
Base unit also for elevators EN 81-20/50 and heaters EN50156-1 single- channel or two-channel control, automatic reset without reset switch monitoring, cross circuit monitoring, 3 enabling current paths, 1 signalling output, AC 230 V 50-60Hz, screw-terminals pluggable
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.1840.0 |
---|---|
article description | device for monitoring of safety-related circuits SNA4043K-A AC 230V (A) |
EAN | 4046521294005 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 126 mm |
---|---|
width packed | 102 mm |
height packed | 32 mm |
gross weight packed | 250 g |
net weight single part | 219.5 g |
volume packed | 411 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |