Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.352.0636.3 |
---|---|
article description | hood EX GOT GI 6 M20 09IA Z3 |
EAN | 4015573773790 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 220 mm |
height packed | 43 mm |
gross weight packed | 265.2 g |
net weight single part | 256.9 g |
volume packed | 600 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |