Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.350.2436.1 |
---|---|
article description | hood EX GOT GA24 M25 09IA Z1 |
EAN | 4015573740648 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 260 mm |
height packed | 56 mm |
gross weight packed | 430 g |
net weight single part | 419.5 g |
volume packed | 1250 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |