flat cable adapter NRG 5G10²
Articlenr. 92.050.9053.0
gesis NRG feed in for flat cable 5G10 mm². Cable gland for round cable M32. Round cable 5G10 und 5G16 connectable. Contacting with terminal blocks with screw connection. Plastic housing PC-ABS, housing color black, housing cover protected against loss.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.050.9053.0 |
---|---|
article description | flat cable adapter NRG 5G10² |
EAN | 4049088355110 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 183 mm |
height packed | 116 mm |
gross weight packed | 740 g |
net weight single part | 611.3 g |
volume packed | 6368 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |