
fan coil actuator FLEX REG FC 1-3
Articlenr. G0.000.0667.1
System gesis® FLEX REG - The FanCoil actuator (THEBEN FCA 1 KNX) is an independent KNX device, the surface mounted housing can be fitted on DIN rails for decentralized installation. It can control a complete FanCoil unit for 2 or 4 pipe systems, fan coil, electrical heater/cooler bank and sensor connections. It can be linked to the gesis® FLEX system. The module receives its power supply from an upstream gesis® FLEX module. The KNX connection and all further electrical connections are pluggable and separate automation and installation.
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | G0.000.0667.1 |
---|---|
article description | fan coil actuator FLEX REG FC 1-3 |
EAN | 4049088249860 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85371098 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 300 g |
volume packed | 0 ccm |