KNX fancoil base module GESIS KNX FLEX-FC Z
Articlenr. 83.020.0638.1
System gesis® FLEX - The 1-phase supplied fan coil base module with flat surface mounted housing which can be fitted on DIN rails for decentralized installation controls one valve for cooling/heating pipes and an fan with three speed level. The function can be extended with an extension module. The extensive parameter set enables different automation functions. The manual operation level allows function tests without prior system integration. The electrical connections, which are pluggable in accordance with IEC 61535, separate automation and installation. All necessary plugs are enclosed.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0638.1 |
---|---|
article description | KNX fancoil base module GESIS KNX FLEX-FC Z |
EAN | 4049088312328 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 206 mm |
---|---|
width packed | 160 mm |
height packed | 47 mm |
gross weight packed | 460 g |
net weight single part | 351 g |
volume packed | 1550 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
405710269