extension module GESIS FLEX-0/4
Articlenr. 83.020.0623.0
System gesis® FLEX - The 4-fold relay output 230 VAC/16 A, with flat surface mounted housing which can be fitted on DIN rails for decentralized installation, is managed by the base module. It receives mains and bus supply from the upstream module. The extensive parameter set enables different automation functions. The manual operation level allows function tests without prior system integration. The electrical connections, which are pluggable in accordance with IEC 61535, separate automation and installation.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0623.0 |
---|---|
article description | extension module GESIS FLEX-0/4 |
EAN | 4049088217951 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 350 mm |
---|---|
width packed | 245 mm |
height packed | 170 mm |
gross weight packed | 3860 g |
net weight single part | 350 g |
volume packed | 14577.5 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |
Eldas Number
405660169