EnOcean gateway GESIS KNX FLEX-ENO32B Z
Art.No. 83.020.0628.3
System gesis® FLEX - The bidirectional gateway for 32 channels is an independent KNX device, the surface mounted housing can be fitted on DIN rails for decentralized installation. The device is based on the EnOcean Equipment Profiles (EEP). The software tool for commissioning is completed by a comfortable manual control using an LCD-display. The gateway additionally supports logical and control functions and includes a radio repeater. The KNX connection is pluggable. All necessary plugs, except for KNX forwarding, are enclosed.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0628.3 |
---|---|
article description | EnOcean gateway GESIS KNX FLEX-ENO32B Z |
EAN | 4049088516917 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 206 mm |
---|---|
width packed | 160 mm |
height packed | 47 mm |
gross weight packed | 390 g |
net weight single part | 376 g |
volume packed | 1550 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
405790269