DALI gateway gesis KNX FLEX-DA64
Articlenr. 83.020.0643.0
System gesis® FLEX - The 1-phase supplied KNX DALI Gateway with flat surface mounted housing which can be fitted on DIN rails for decentralized installation is able to control 64 DALI2 electronic control gears in 16 groups and single ECG control as well. It is a DALI2 single master certified, supports all common DALI device types and thus enables e.g. RGBW, tunable white and complex color control via device type 8. In addition to the grouping and definition of ECGs, the convenient DCA offers further options such as time controls for the realization of HCL specifications. The commissioning is done with the ETS from version 5. Errors and status messages as well as the 16 DALI groups can be retrieved at the module. The 5-pole output includes DALI +/-, L, N and PE. The electrical connections, which are pluggable in accordance with IEC 61535, separate automation and installation.
Stock
commercial data
article number | 83.020.0643.0 |
---|---|
article description | DALI gateway gesis KNX FLEX-DA64 |
EAN | 4049088619465 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85371091 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 310 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |