base module GESIS KNX FLEX-BAS
Articlenr. 83.020.0600.0
System gesis® FLEX - The 3-phase supplied KNX base module with flat surface mounted housing, which can be fitted on DIN rails for decentralized installation, supports 6 expansion modules. They support all the common inputs and outputs, and they provide extensive room automation with only one physical address. The manual operation level allows function tests without prior system integration. The electrical connections, which are pluggable in accordance with IEC 61535, separate automation and installation.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0600.0 |
---|---|
article description | base module GESIS KNX FLEX-BAS |
EAN | 4049088217906 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 350 mm |
---|---|
width packed | 245 mm |
height packed | 170 mm |
gross weight packed | 3300 g |
net weight single part | 290 g |
volume packed | 14577.5 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |
Eldas Number
405800369