Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 04.325.5156.8 |
---|---|
article description | warning cover AD WK 4 |
EAN | 4015573063150 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 160 mm |
height packed | 0 mm |
gross weight packed | 11.5 g |
net weight single part | 0.702 g |
volume packed | 150 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |
Eldas Number
158925316