Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.570.0155.6 |
---|---|
article description | feed-through terminal WKN70 / U BL / V0 |
EAN | 4015573488021 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 256 mm |
---|---|
width packed | 160 mm |
height packed | 84 mm |
gross weight packed | 3555 g |
net weight single part | 171.775 g |
volume packed | 3441 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |
Eldas Number
158120956