Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.340.1253.0 |
---|---|
article description | PCB connector 8213 B / 12 |
EAN | 4015573189287 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 276 mm |
---|---|
width packed | 88 mm |
height packed | 69 mm |
gross weight packed | 1135 g |
net weight single part | 21.28 g |
volume packed | 1676 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |