Article start page            
            Technical data
            Downloads
            Accessories
            Fits with
            Data sheet
        commercial data
| article number | Z7.287.0027.0 | 
|---|---|
| article description | jumper bar VB WK 10 / SI M-30 | 
| EAN | 4015573158573 | 
| order unit | 10 piece(s) | 
| country of origin | DE | 
| customs tariff number | 85389099 | 
packaging dimensions
| length packed | 464 mm | 
|---|---|
| width packed | 64 mm | 
| height packed | 45 mm | 
| gross weight packed | 705 g | 
| net weight single part | 70 g | 
| volume packed | 1336 ccm | 
| packaging | cardboard | 
| packaging quantity | 10 piece(s) | 
 
         To overview
 To overview 
                                 
                                