Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.300.3253.0 |
---|---|
article description | female insert BAS BUS 32 2,5 50 |
EAN | 4015573320093 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 166 mm |
height packed | 68 mm |
gross weight packed | 179 g |
net weight single part | 167.9 g |
volume packed | 2088 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |