connector RST25I5S6S1 ZR3SV BG03
Articlenr. 99.576.0000.7
RST® CLASSIC connector, straight, number of poles 5, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 25 A, cable diameter 13 - 18 mm, color of coding/ contact carrier concrete grey
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 99.576.0000.7 |
|---|---|
| article description | connector RST25I5S6S1 ZR3SV BG03 |
| EAN | 4049088167553 |
| Minimum order quantitiy | 1 piece(s) |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 360 mm |
|---|---|
| width packed | 340 mm |
| height packed | 200 mm |
| gross weight packed | 6860 g |
| net weight single part | 46 g |
| volume packed | 24480 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
To overview